Quantity | Unit price |
---|---|
1000 - 4999 | $0.6087 |
5000 - 9999 | $0.4815 |
10000 - 24999 | $0.4149 |
25000 + | $0.374 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 16.0 mm |
---|---|
Compatible Hole Diameter | 0.63 in |
Inside Diameter | 11.0 mm |
Inside Diameter | 0.433 in |
Overall Diameter | 19.0 mm |
Overall Diameter | 0.748 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Panel Thickness | 1.5 mm |
Panel Thickness | 0.059 in |
Color | Black |
Material | TPE |
Material Flammability Standard | UL94 HB |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue