Quantity | Unit price |
---|---|
400 - 3999 | $0.541 |
4000 - 7999 | $0.3078 |
8000 - 15999 | $0.2939 |
16000 + | $0.2783 |
Compatible Hole Diameter | 22.2 mm |
---|---|
Compatible Hole Diameter | 0.874 in |
Inside Diameter | 19.1 mm |
Inside Diameter | 0.752 in |
Overall Diameter | 25.5 mm |
Overall Diameter | 1.004 in |
Overall Height | 7.9 mm |
Overall Height | 0.311 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Color | Black |
Material | PVC |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.