Quantity | Unit price |
---|---|
1 - 499 | $2.1951 |
500 - 999 | $1.0037 |
1000 - 1999 | $0.7025 |
2000 - 3999 | $0.4011 |
4000 - 7999 | $0.3817 |
8000 - 15999 | $0.3618 |
16000 + | $0.3406 |
Compatible Hole Diameter | 25.5 mm |
---|---|
Compatible Hole Diameter | 1.004 in |
Inside Diameter | 19.0 mm |
Inside Diameter | 0.748 in |
Overall Diameter | 36.5 mm |
Overall Diameter | 1.437 in |
Overall Height | 8.3 mm |
Overall Height | 0.327 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.094 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue