Quantity | Unit price |
---|---|
1 - 249 | $2.3918 |
250 - 499 | $1.09 |
500 - 999 | $0.7631 |
1000 - 3999 | $0.436 |
4000 - 7999 | $0.4133 |
8000 - 15999 | $0.3922 |
16000 + | $0.3709 |
Compatible Hole Diameter | 31.8 mm |
---|---|
Compatible Hole Diameter | 1.252 in |
Inside Diameter | 25.5 mm |
Inside Diameter | 1.004 in |
Overall Diameter | 39.0 mm |
Overall Diameter | 1.535 in |
Overall Height | 7.9 mm |
Overall Height | 0.311 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.094 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.