Menu Search

Draw Latches & Keepers - Over Center Compression

In stock

A Compression Draw Latch, also know as Over Center Compression Lever, provides a reliable solution for holding doors and panels shut while, at the same time, eliminating noise, panel movement, or rattling that can be caused by vibrations.

The Over Center Latch design has a low profiles, and the keeper is concealed and fixed under the latch, helping to aid this design feature.

The Draw Latches handle is made from Black Powder Coated Zinc, which benefits from non-corrosive properties. Over Center Latches are easy to use, and provide good gasket compression.

Our Draw Latch range has locking and non-locking options. The keyed version is supplied with two keys, for added convenience.

  • To suit M5 Fixings (not supplied).

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Style All
1 result
Product SKUs information
Item Code Price range Availability Style View
$26.40 - $49.58 3 In stock
Non-Locking
Draw Latch - Overall Height:31.5 mm | 1.24 in ; Overall Length:127 mm | 5 in ; Style - Non-Locking

LAOC200A

Price Range
$26.40 - $49.58

Stock Levels
3 In stock
Attributes
  • Overall Height
    1.24 in
  • Overall Length
    5 in
  • Color
    Black
  • Finish
    Black Powder-Coated
  • Full Material
    Die Cast Zinc