Quantity | Unit price |
---|---|
250 - 499 | $0.4811 |
500 - 999 | $0.4495 |
1000 + | $0.3609 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 5.7 mm |
---|---|
Anchor Length | 0.224 in |
Counterbore Hole Size | 3.0 mm |
Counterbore Hole Size | 0.118 in |
Compatible Hole Diameter | 3.0 mm |
Compatible Hole Diameter | 0.118 in |
Compatible Panel Thickness Range | 1.0 - 4.0 mm |
Compatible Panel Thickness Range | 0.039 - 0.157 in |
Head Diameter | 5.0 mm |
Head Diameter | 0.197 in |
Head Height | 1.3 mm |
Head Height | 0.051 in |
Color | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Spreading |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.