Quantity | Unit price |
---|---|
1000 - 4999 | $0.0842 |
5000 - 9999 | $0.0758 |
10000 - 24999 | $0.0682 |
25000 + | $0.0614 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 7.6 mm |
---|---|
Anchor Length | 0.300 in |
Compatible Hole Diameter | 7.4 mm |
Compatible Hole Diameter | 0.290 in |
Compatible Panel Thickness Range | 2.4 - 4.7 mm |
Compatible Panel Thickness Range | 0.093 - 0.187 in |
Head Diameter | 15.7 mm |
Head Diameter | 0.620 in |
Head Height | 2.8 mm |
Head Height | 0.109 in |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Flat |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.