Quantity | Unit price |
---|---|
500 - 4999 | $0.1077 |
5000 - 9999 | $0.0969 |
10000 - 24999 | $0.0873 |
25000 + | $0.0785 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 15.9 mm |
---|---|
Anchor Length | 0.626 in |
Compatible Hole Diameter | 4.8 mm |
Compatible Hole Diameter | 0.189 in |
Compatible Panel Thickness Range | 9.5 - 12.7 mm |
Compatible Panel Thickness Range | 0.374 - 0.5 in |
Head Diameter | 7.1 mm |
Head Diameter | 0.28 in |
Head Height | 2 mm |
Head Height | 0.079 in |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Spreading |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.