Quantity | Unit price |
---|---|
1000 - 4999 | $0.3511 |
5000 - 9999 | $0.2786 |
10000 - 24999 | $0.239 |
25000 - 49999 | $0.2176 |
50000 + | $0.1879 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 11.4 mm |
---|---|
Anchor Length | 0.449 in |
Compatible Hole Diameter | 5.5 mm |
Compatible Hole Diameter | 0.217 in |
Compatible Panel Thickness Range | 2.5 - 4.0 mm |
Compatible Panel Thickness Range | 0.098 - 0.157 in |
Head Diameter | 9.4 mm |
Head Diameter | 0.37 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Drive Fastener |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.