Quantity | Unit price |
---|---|
1000 - 4999 | $0.3827 |
5000 - 9999 | $0.3031 |
10000 - 24999 | $0.2607 |
25000 - 49999 | $0.2371 |
50000 + | $0.2066 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 9.7 mm |
---|---|
Anchor Length | 0.382 in |
Compatible Hole Diameter | 4.8 mm |
Compatible Hole Diameter | 0.189 in |
Compatible Panel Thickness Range | 4.0 - 7.1 mm |
Compatible Panel Thickness Range | 0.157 - 0.28 in |
Head Diameter | 10.9 mm |
Head Diameter | 0.429 in |
Head Height | 1.5 mm |
Head Height | 0.059 in |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Drive Fastener |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.