Quantity | Unit price |
---|---|
1000 - 4999 | $0.3036 |
5000 - 9999 | $0.2397 |
10000 - 24999 | $0.207 |
25000 - 49999 | $0.188 |
50000 + | $0.1633 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 7.1 mm |
---|---|
Anchor Length | 0.28 in |
Compatible Hole Diameter | 5.1 mm |
Compatible Hole Diameter | 0.201 in |
Compatible Panel Thickness Range | 4.1 - 5.1 mm |
Compatible Panel Thickness Range | 0.161 - 0.201 in |
Head Diameter | 9.4 mm |
Head Diameter | 0.37 in |
Head Height | 2.8 mm |
Head Height | 0.11 in |
Color | Black |
Material | Nylon |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Drive Fastener |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.