Quantity | Unit price |
---|---|
1 - 24 | $4.3446 |
25 - 99 | $1.7257 |
100 - 499 | $0.7721 |
500 - 999 | $0.7495 |
1000 - 1499 | $0.7328 |
1500 - 1999 | $0.6949 |
2000 + | $0.6556 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 48 mm |
Overall Diameter | 1.889 in |
Compatible Drive Shaft Diameters (All) | 1.188 in |
Cap Height | 95 mm |
Cap Height | 3.740 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue