Quantity | Unit price |
---|---|
1 - 24 | $7.8112 |
25 - 49 | $3.1337 |
50 - 249 | $1.3898 |
250 - 499 | $1.3488 |
500 - 749 | $1.3216 |
750 - 999 | $1.252 |
1000 + | $1.1809 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 72 mm |
Overall Diameter | 2.834 in |
Compatible Drive Shaft Diameters (All) | 1.750 in |
Cap Height | 130 mm |
Cap Height | 5.118 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.