Quantity | Unit price |
---|---|
1 - 24 | $8.4471 |
25 - 49 | $3.3758 |
50 - 99 | $1.5032 |
100 - 199 | $1.4579 |
200 - 299 | $1.4276 |
300 - 399 | $1.3533 |
400 + | $1.2777 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 77 mm |
Overall Diameter | 3.031 in |
Compatible Drive Shaft Diameters (All) | 1.875 in |
Cap Height | 130 mm |
Cap Height | 5.118 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.