Quantity | Unit price |
---|---|
1 - 24 | $14.5779 |
25 - 74 | $5.8282 |
75 - 374 | $2.5887 |
375 - 749 | $2.5129 |
750 - 1129 | $2.4676 |
1130 - 1499 | $2.3313 |
1500 + | $2.1951 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 104 mm |
Overall Diameter | 4.094 in |
Compatible Drive Shaft Diameters (All) | 65.0 mm |
Cap Height | 165 mm |
Cap Height | 6.496 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.