Quantity | Unit price |
---|---|
1 - 24 | $15.4104 |
25 - 74 | $6.1612 |
75 - 374 | $2.74 |
375 - 749 | $2.6643 |
750 - 1129 | $2.6038 |
1130 - 1499 | $2.4676 |
1500 + | $2.3313 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 108 mm |
Overall Diameter | 4.252 in |
Compatible Drive Shaft Diameters (All) | 70.0 mm |
Cap Height | 165 mm |
Cap Height | 6.496 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue