Menu Search

Easy-Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for single-use applications.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyl Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
130 results
Product SKUs information
Item Code Price range Availability Inside Height Maximum Temperature Inside Diameter View
$0.2692 - $0.7478 2000 In stock
1.377 in
425 °F
0.187 in
$0.3195 - $0.8875 Request the lead time here
1.330 in
425 °F
0.294 in
$0.4677 - $1.2992 995 In stock
1.500 in
425 °F
0.355 in
$0.4585 - $1.2736 2000 In stock
1.330 in
600 °F
0.294 in
$0.6701 - $1.8612 351 In stock
1.500 in
600 °F
0.355 in
SCE0451A $0.7758 - $2.1552 600 In stock
1.215 in
600 °F
0.451 in
$0.876 - $2.4333 1000 In stock
1.575 in
600 °F
0.622 in
$0.3044 - $0.8456 Request the lead time here
2.000 in
425 °F
0.125 in
$0.262 - $1.5169 Request the lead time here
1.500 in
425 °F
0.365 in
$0.3851 - $2.2292 7937 In stock
1.000 in
425 °F
0.396 in
$0.1216 - $0.7042 Request the lead time here
0.500 in
425 °F
0.427 in
$0.2573 - $1.4895 Request the lead time here
1.500 in
425 °F
0.450 in
$0.131 - $0.903 4000 In stock
1.000 in
425 °F
0.470 in
$0.1368 - $0.7919 299361 In stock
0.500 in
425 °F
0.521 in
$0.2443 - $1.4149 Request the lead time here
1.500 in
425 °F
0.552 in
$0.2461 - $1.4245 Request the lead time here
1.000 in
425 °F
0.590 in
$0.1167 - $0.6762 5000 In stock
0.500 in
425 °F
0.365 in
$0.2652 - $1.5355 Request the lead time here
1.500 in
425 °F
0.396 in
$0.2204 - $1.2759 11000 In stock
1.000 in
425 °F
0.420 in
$0.2635 - $1.5259 Request the lead time here
1.000 in
425 °F
0.677 in
  • of 7
Easy Pull Masking Cap - Inside Diameter - 4.7 mm | 0.187 in ; Inside Height - 35 mm | 1.377 in ; Black

SCE0187B

Price Range
$0.7478 - $0.2692

Stock Levels
2000 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.187 in
  • Inside Height
    1.377 in
Easy Pull Masking Cap - Inside Diameter - 7.5 mm | 0.294 in ; Inside Height - 33.8 mm | 1.330 in ; Black

SCE0294B

Price Range
$0.8875 - $0.3195

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.294 in
  • Inside Height
    1.330 in
Easy Pull Masking Cap - Inside Diameter - 9 mm | 0.355 in ; Inside Height - 38.1 mm | 1.500 in ; Black

SCE0355B

Price Range
$1.2992 - $0.4677

Stock Levels
995 In stock
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.355 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 7.5 mm | 0.294 in ; Inside Height - 33.8 mm | 1.330 in ; Natural

SCE0294A

Price Range
$1.2736 - $0.4585

Stock Levels
2000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.294 in
  • Inside Height
    1.330 in
Easy Pull Masking Cap - Inside Diameter - 9 mm | 0.355 in ; Inside Height - 38.1 mm | 1.500 in ; Natural

SCE0355A

Price Range
$1.8612 - $0.6701

Stock Levels
351 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.355 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 11.5 mm | 0.451 in ; Inside Height - 30.9 mm | 1.215 in ; Natural

SCE0451A

Price Range
$2.1552 - $0.7758

Stock Levels
600 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.451 in
  • Inside Height
    1.215 in
Easy Pull Masking Cap - Inside Diameter - 15.8 mm | 0.622 in ; Inside Height - 40 mm | 1.575 in ; Natural

SCE0622A

Price Range
$2.4333 - $0.876

Stock Levels
1000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.622 in
  • Inside Height
    1.575 in
Easy Pull Masking Cap - Inside Diameter - 3.2 mm | 0.125 in ; Inside Height - 50.8 mm | 2.000 in ; Black

SCE0125B

Price Range
$0.8456 - $0.3044

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.125 in
  • Inside Height
    2.000 in
Easy Pull Masking Cap - Inside Diameter - 9.3 mm | 0.365 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0365-1-1/2B

Price Range
$1.5169 - $0.262

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.365 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 10.1 mm | 0.396 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0396-1D

Price Range
$2.2292 - $0.3851

Stock Levels
7937 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.396 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 10.8 mm | 0.427 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0427-1/2F

Price Range
$0.7042 - $0.1216

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.427 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 11.4 mm | 0.450 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0450-1-1/2B

Price Range
$1.4895 - $0.2573

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.450 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 11.9 mm | 0.470 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0470-1D

Price Range
$0.903 - $0.131

Stock Levels
4000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Temperature Range
    425 °F
  • Inside Diameter
    0.470 in
Easy Pull Masking Cap - Inside Diameter - 13.2 mm | 0.521 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0521-1/2C

Price Range
$0.7919 - $0.1368

Stock Levels
299361 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.521 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 14 mm | 0.552 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0552-1-1/2B

Price Range
$1.4149 - $0.2443

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.552 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 15 mm | 0.590 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0590-1F

Price Range
$1.4245 - $0.2461

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.590 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 9.3 mm | 0.365 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0365-1/2E

Price Range
$0.6762 - $0.1167

Stock Levels
5000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.365 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 10.1 mm | 0.396 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0396-1-1/2B

Price Range
$1.5355 - $0.2652

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.396 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 10.7 mm | 0.420 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0420-1B

Price Range
$1.2759 - $0.2204

Stock Levels
11000 In stock
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.420 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 17.2 mm | 0.677 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0677-1C

Price Range
$1.5259 - $0.2635

Stock Levels
Request the lead time here
Attributes
  • Color
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push-Fit, Easy Pull
  • Inside Diameter
    0.677 in
  • Inside Height
    1.000 in