Menu Search

Edge Locking Support - Material PA ; Spacer Length 12.7 mm | 0.5 in

Rivet Edge Holding Support is available in Natural Nylon 6/6 UL-94 V-2 and comes in a 1000 pack.
Item code:

REHCBS-8-01

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $1.4022
10000 - 24999 $1.2748
25000 + $1.1685
Standard pack: 1000

Order in multiple of 1000

Total price:

$1,402.20

1000 x $1.4022

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Diameter 0.224 in
Hole Diameter A 0.157 in
Locking Head Height A 0.201 in
Maximum Operating Temperature 185 °F
Maximum Panel Thickness A 0.071 in
Maximum Panel Thickness B 0.106 in
Minimum Operating Temperature -40 °F
Minimum Panel Thickness B 0.047 in
Panel Thickness A Range 0.079 - 0.071 in
Panel Thickness B Range 0.047 - 0.106 in
Spacer Length 0.5 in
Color Natural
Hole Diameter B 0.189 in
Hole A Fix Type Snap Lock Fix
Hole B Fix Type Clip Fix
Material PA
Material Flammability Standard UL94 V-2
Special Features Body Plunger Rivet Action

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us