Edge Locking Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
REHCBS-4-01 | $1.1535 - $1.3842 | 27000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.047 - 0.106 in
1.2 - 2.7 mm
|
0.252 in
6.4 mm
|
|
$1.20 - $1.4401 | 39000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.079 - 0.071 in
2.0 - 1.8 mm
|
0.047 - 0.106 in
1.2 - 2.7 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.