Quantity | Unit price |
---|---|
500 - 999 | $0.7493 |
1000 - 4999 | $0.3341 |
5000 - 9999 | $0.3317 |
10000 - 24999 | $0.3291 |
25000 - 49999 | $0.3103 |
50000 + | $0.273 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Eye Inside Diameter | 15.9 mm |
---|---|
Eye Inside Diameter | 15.9 mm |
Overall Length | 82.6 mm |
Overall Length | 3.250 in |
Thread Length | 31.8 mm |
Thread Length | 1.250 in |
Thread Size | 5/16-18 |
Color | Natural |
Material | Nylon |
Full Material | Polyamide 66 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.