Quantity | Unit price |
---|---|
500 - 9999 | $1.2457 |
10000 - 24999 | $1.1834 |
25000 + | $1.1242 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fan Size | 60.0 mm |
---|---|
Fan Size | 60.0 mm |
Maximum Operating Temperature | 870 °C |
Maximum Operating Temperature | 1598 °F |
Minimum Operating Temperature | -200 °C |
Minimum Operating Temperature | -328 °F |
Color | Natural |
Filter Material | Stainless Steel |
Material | Stainless Steel |
Full Material | AISI 304 Stainless Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.