Quantity | Unit price |
---|---|
1000 - 9999 | $0.1637 |
10000 - 24999 | $0.1555 |
25000 + | $0.1442 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 10.3 mm |
---|---|
Head Diameter | 0.406 in |
Hole Diameter | 5.0 mm |
Hole Diameter | 0.197 in |
Maximum Fan Thickness | 5.4 mm |
Maximum Fan Thickness | 0.213 in |
Maximum Operating Temperature | 90 °C |
Maximum Operating Temperature | 194 °F |
Minimum Operating Temperature | -20 °C |
Minimum Operating Temperature | -4 °F |
Overall Length | 21.0 mm |
Overall Length | 0.827 in |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer |
Hardness | 40 Shore A |
Material | EPDM |
Style | 5 |
Type | One End - Flexible |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.