Menu Search

Fiber Dust Cap - 10.0 mm | 0.394 in ; 12.0 mm | 0.472 in ; HDPE

red FC connector dust cap provides protection from outside elements.
Item code:

EFA02-03-005

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.3676
5000 - 12499 $0.3493
12500 + $0.3319
Standard pack: 500

Order in multiple of 500

Total price:

$183.80

500 x $0.3676

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cap Type FC
Color Red
Full Material High-Density Polyethylene
Includes Nothing Included
Material HDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us