Quantity | Unit price |
---|---|
100 - 9999 | $5.8925 |
10000 - 24999 | $2.8363 |
25000 + | $2.5999 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 7.0 mm |
---|---|
Distance Across Flats | 0.276 in |
Internal Thread Length | 4.0 mm |
Internal Thread Length | 0.157 in |
Maximum Operating Temperature | 105 °C |
Maximum Operating Temperature | 221 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 105 °C |
Operating Temperature Range | -40 - 221 °F |
Spacer Length | 11.0 mm |
Spacer Length | 0.433 in |
Color | Natural |
Compatible Thread Sizes (All) | M3 |
Finish | Nickel-Plated |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Spacer Shape | Hexagonal |
Special Features | Brass Insert |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.