Quantity | Unit price |
---|---|
1 - 9 | $1,014.90 |
10 - 24 | $913.40 |
25 + | $822.00 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 4.2 mm |
---|---|
Inside Diameter | 0.165 in |
Outside Diameter | 6.3 mm |
Outside Diameter | 0.248 in |
Accessory Type | Tubing |
Color | White |
Full Material | Polypropylene |
Includes | 1 Reel of 100 metres |
Includes (All) | 1 Reel of 100 metres |
Material | PP |
Type | Standard |
Package Quantity | 100 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.