Menu Search

Fiber Bracket - Black ; UL94 V-0 ; Nylon ; Square Dimensions 0.374 in

Fibre Rack Bracket helps to minimize interference, prevent damage or stress on the fibre as it enters the clip. Mounts and dismounts to a standard 19" rack with a quarter turn and fits into a 0.374 x 0.374 in / 9.5 x 9.5 mm square hole. Black made from Nylon and UL94 V-0 flame rated.
Item code:

OFRB-2BK

800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $3.0618
1000 - 2499 $1.621
2500 + $1.4266
Standard pack: 100

Order in multiple of 100

Total price:

$306.18

100 x $3.0618

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Black
Material Flammability Standard UL94 V-0
Mounting Method Quarter Turn Push In
Type Rack Bracket

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us