| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1208 |
| 5000 - 9999 | $0.1087 |
| 10000 - 24999 | $0.0978 |
| 25000 + | $0.088 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Color | Black |
|---|---|
| Material | Nylon 6/6 |
| Washer Type | Standard Washer |
| Type | 6 |
| Washer Shape | Round |
| Outside Diameter | 0.575 in |
| Outside Diameter | 14.6 mm |
| Inside Diameter | 5 mm |
| Inside Diameter | 0.196 in |
| Thickness | 0.152 in |
| Thickness | 3.9 mm |
| Compatible Thread Sizes (All) | #10 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue