Quantity | Unit price |
---|---|
1 - 9 | $2.0741 |
10 - 19 | $1.0386 |
20 - 99 | $0.4164 |
100 - 999 | $0.1848 |
1000 - 1999 | $0.1786 |
2000 - 2999 | $0.1757 |
3000 + | $0.1727 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Natural |
Fitting Style | Push-Fit |
Overall Height | 22 mm |
Overall Height | 0.866 in |
Inside Diameter | 1.5 mm |
Inside Diameter | 0.059 in |
Minimum Compatible Stud Size | 17 mm |
Minimum Compatible Stud Size | 0.669 in |
Maximum Compatible Stud Size | 19 mm |
Maximum Compatible Stud Size | 0.748 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue