Quantity | Unit price |
---|---|
1 - 9 | $3.4212 |
10 - 19 | $1.7106 |
20 - 99 | $0.6843 |
100 - 999 | $0.3044 |
1000 - 1999 | $0.2953 |
2000 - 2999 | $0.2891 |
3000 + | $0.2832 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Natural |
Fitting Style | Push-Fit |
Overall Height | 30 mm |
Overall Height | 1.181 in |
Inside Diameter | 1.5 mm |
Inside Diameter | 0.059 in |
Minimum Compatible Stud Size | 24 mm |
Minimum Compatible Stud Size | 0.944 in |
Maximum Compatible Stud Size | 26 mm |
Maximum Compatible Stud Size | 1.023 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue