Quantity | Unit price |
---|---|
1 - 4 | $788.76 |
5 - 9 | $764.71 |
10 + | $749.51 |
Inside Diameter | 41.3 mm |
---|---|
Inside Diameter | 1.625 in |
Roll Length | 19.8 m |
Roll Length | 65 ft |
Color | Red |
Full Material | Silicone Rubber;Fibreglass;Polyamide |
Inner Material | Fiberglass |
Material | Silicone Rubber;Fibreglass;PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.