Quantity | Unit price |
---|---|
1 - 4 | $1,009.06 |
5 - 9 | $978.67 |
10 + | $958.42 |
Inside Diameter | 101.6 mm |
---|---|
Inside Diameter | 4.000 in |
Roll Length | 9.8 m |
Roll Length | 32 ft |
Color | Red |
Full Material | Silicone Rubber;Fibreglass;Polyamide |
Inner Material | Fiberglass |
Material | Silicone Rubber;Fibreglass;PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.