Menu Search

Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ; ; Handle Type - Driver Tool Operated Handle

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement. The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. Working temperature from -50 to +80 C. It comes in stainless steel with a natural finish.
Item code:

0408401300001

199 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $64.87
10 + $53.55
Standard pack: 1

Order in multiple of 1

Total price:

$64.87

1 x $64.87

Specifications

Imperial
Metric
SKU attributes
Head Height 0.236 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Cam Material Stainless Steel
Color Silver
Handle Type Driver Tool Operated Handle
Specifications RoHS, IP65, NEMA, DIN

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us