Menu Search

Mini Compression Latch - ; ; Minimum Grip - 10.5 mm | 0.413 in ; Key Type - Knurled, Small Key

Quarter-Turn Compression Spring Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement. The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. These latches are key operated with a driver tool cylinder and comes in stainless steel with a chrome plated finish.
Item code:

0452632352

249 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $8.50
10 + $5.10
Standard pack: 1

Order in multiple of 1

Total price:

$8.50

1 x $8.50

Specifications

Imperial
Metric
SKU attributes
Cam Material Steel
Color Silver
Finish Chrome Plated
Handle Type Driver Tool Operated Handle

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us