Quantity | Unit price |
---|---|
1 - 249 | $0.514 |
250 - 499 | $0.3671 |
500 - 1499 | $0.257 |
1500 - 7499 | $0.1468 |
7500 - 14999 | $0.1399 |
15000 - 22499 | $0.1319 |
22500 - 29999 | $0.1243 |
30000 + | $0.116 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Bolt Hole Size | 25.7 mm |
---|---|
Compatible Bolt Hole Size | 1.012 in |
Height Under Flange | 34.8 mm |
Height Under Flange | 1.37 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Outside Diameter | 25.9 mm |
Outside Diameter | 1.02 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.