Quantity | Unit price |
---|---|
1 - 5 | $2.7309 |
6 - 11 | $1.9392 |
12 - 24 | $1.354 |
25 - 49 | $0.973 |
50 - 249 | $0.7779 |
250 - 499 | $0.7389 |
500 - 749 | $0.7011 |
750 + | $0.661 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Bolt Hole Size | 92.1 mm |
---|---|
Compatible Bolt Hole Size | 3.626 in |
Height Under Flange | 54.1 mm |
Height Under Flange | 2.13 in |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Outside Diameter | 93 mm |
Outside Diameter | 3.661 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.