Menu Search

Flange Protector Washer - Overall Diameter 44.5 mm | 1.750 in ; HDPE ; Black

Flange Protector Washer helps securely fasten protective disc to a flange when used with a pin.
Item code:

WAS1-3/4A

9460 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $1.0938
100 - 199 $0.7811
200 - 399 $0.5478
400 - 799 $0.3905
800 - 3999 $0.3112
4000 - 7999 $0.2969
8000 + $0.2827
Standard pack: 800

Order any quantity

Total price:

$1.09

1 x $1.0938

Add sample +

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 1.750 in
Color Black
Full Material High-Density Polyethylene
Material HDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us