Menu Search

Flange Protector Washer - Overall Diameter 44.5 mm | 1.750 in ; Steel ; Silver

Flange Protector Washer helps securely fasten protective disc to a flange when used with a pin.
Item code:

WAS1-3/4B

3990 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $0.9356
250 - 499 $0.6691
500 - 999 $0.4679
1000 - 1999 $0.3331
2000 - 9999 $0.268
10000 - 19999 $0.2529
20000 + $0.2408
Standard pack: 2000

Order any quantity

Total price:

$0.94

1 x $0.9356

Add sample +

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 1.750 in
Color Silver
Full Material Galvanized Steel
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us