Quantity | Unit price |
---|---|
100 - 499 | $0.5189 |
500 - 1999 | $0.2075 |
2000 - 7999 | $0.0944 |
8000 + | $0.0896 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Orange |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 1-1/16 |
Outside Diameter | 27.7 mm |
Outside Diameter | 1.092 in |
Inside Diameter | 26.16 mm |
Inside Diameter | 1.03 in |
Height Under Flange | 27 mm |
Height Under Flange | 1.062 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue