Quantity | Unit price |
---|---|
100 - 999 | $1.2575 |
1000 - 3999 | $0.2286 |
4000 + | $0.2172 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Natural |
Compatible Thread Standard (All) | UNF Threads |
Compatible Thread Sizes (All) | 1-11/16 in |
Outside Diameter | 44.1 mm |
Outside Diameter | 1.738 in |
Inside Diameter | 42.37 mm |
Inside Diameter | 1.668 in |
Height Under Flange | 21.2 mm |
Height Under Flange | 0.835 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.