Quantity | Unit price |
---|---|
100 - 499 | $0.3328 |
500 - 2999 | $0.1332 |
3000 - 11999 | $0.0605 |
12000 + | $0.0575 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Orange |
Compatible Thread Standard (All) | UNF Threads |
Compatible Thread Sizes (All) | 3/4 in |
Outside Diameter | 20.2 mm |
Outside Diameter | 0.794 in |
Inside Diameter | 18.29 mm |
Inside Diameter | 0.72 in |
Height Under Flange | 17.5 mm |
Height Under Flange | 0.688 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.