Quantity | Unit price |
---|---|
100 - 499 | $0.3328 |
500 - 2999 | $0.1332 |
3000 - 11999 | $0.0605 |
12000 + | $0.0575 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Natural |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 3/4 |
Outside Diameter | 20 mm |
Outside Diameter | 0.786 in |
Inside Diameter | 18.52 mm |
Inside Diameter | 0.729 in |
Height Under Flange | 15.9 mm |
Height Under Flange | 0.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue