Quantity | Unit price |
---|---|
200 - 999 | $0.1897 |
1000 - 4999 | $0.0759 |
5000 - 19999 | $0.0345 |
20000 + | $0.0328 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Orange |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 3/8 |
Outside Diameter | 10.9 mm |
Outside Diameter | 0.428 in |
Inside Diameter | 9.25 mm |
Inside Diameter | 0.364 in |
Height Under Flange | 15 mm |
Height Under Flange | 0.590 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue