Quantity | Unit price |
---|---|
100 - 499 | $0.2743 |
500 - 5899 | $0.1097 |
5900 - 23599 | $0.0499 |
23600 + | $0.0473 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Natural |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 9/16 in |
Outside Diameter | 15.8 mm |
Outside Diameter | 0.621 in |
Inside Diameter | 14.00 mm |
Inside Diameter | 0.551 in |
Height Under Flange | 12.4 mm |
Height Under Flange | 0.490 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.