Quantity | Unit price |
---|---|
100 - 999 | $0.5471 |
1000 - 3999 | $0.0995 |
4000 + | $0.0945 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Natural |
Compatible Thread Standard (All) | NPT Threads |
Compatible Thread Sizes (All) | 1.000 in |
Height Under Flange | 23.6 mm |
Height Under Flange | 0.930 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.