Quantity | Unit price |
---|---|
100 - 599 | $0.9198 |
600 - 2399 | $0.1672 |
2400 + | $0.1589 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Natural |
Compatible Thread Standard (All) | NPT Threads |
Compatible Thread Sizes (All) | 1-1/2 in |
Height Under Flange | 24.6 mm |
Height Under Flange | 0.970 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.