Flanged caps are designed to protect threaded connectors or fittings but are used to fit both threaded or round surfaces. You can assemble or remove these caps by hand or automated equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | D | Color | d1 | H | View |
---|---|---|---|---|---|---|---|
$0.2231 - $1.2915 | 17000 In stock |
1.738 in
44.1 mm
|
Natural
|
1.669 in
42.4 mm
|
0.835 in
21.2 mm
|
||
$0.1394 - $0.8072 | 54000 In stock |
1.941 in
49.3 mm
|
Orange
|
1.87 in
47.5 mm
|
0.960 in
24.4 mm
|
||
$0.0591 - $0.3418 | 326900 In stock |
0.794 in
20.2 mm
|
Orange
|
0.72 in
18.3 mm
|
0.688 in
17.5 mm
|
||
$0.0526 - $0.3046 | 109652 In stock |
0.677 in
17.2 mm
|
Natural
|
0.606 in
15.4 mm
|
0.750 in
19.1 mm
|
||
$0.0643 - $0.3721 | 204000 In stock |
0.926 in
23.5 mm
|
Natural
|
0.866 in
22.0 mm
|
0.690 in
17.5 mm
|
||
$0.1316 - $0.7618 | 91154 In stock |
0.925 in
23.5 mm
|
Natural
|
0.618 in
15.7 mm
|
0.472 in
12.0 mm
|
||
$0.1421 - $0.823 | 88429 In stock |
1.587 in
40.3 mm
|
Natural
|
1.283 in
32.6 mm
|
0.689 in
17.5 mm
|
||
$0.0376 - $0.2176 | 31908 In stock |
0.81 in
20.57 mm
|
Natural
|
0.531 in
13.5 mm
|
0.530 in
13.5 mm
|
||
$0.0473 - $0.2743 | 63300 In stock |
0.621 in
15.8 mm
|
Natural
|
0.551 in
14.0 mm
|
0.490 in
12.4 mm
|
||
$0.092 - $0.5329 | 2891 In stock |
1.092 in
27.7 mm
|
Orange
|
1.031 in
26.2 mm
|
1.062 in
27 mm
|
||
$0.1054 - $0.6098 | 107958 In stock |
1.372 in
34.8 mm
|
Natural
|
1.303 in
33.1 mm
|
0.760 in
19.3 mm
|
||
$0.3147 - $1.8219 | 40004 In stock |
2.064 in
52.4 mm
|
Orange
|
1.87 in
47.5 mm
|
1.085 in
27.6 mm
|
||
$0.0337 - $0.1948 | 59697 In stock |
0.428 in
10.9 mm
|
Orange
|
0.366 in
9.3 mm
|
0.590 in
15 mm
|
||
$0.041 - $0.2371 | 165632 In stock |
0.492 in
12.5 mm
|
Natural
|
0.429 in
10.9 mm
|
0.590 in
15 mm
|
||
$0.0884 - $0.5122 | 24000 In stock |
0.531 in
13.5 mm
|
Natural
|
0.386 in
9.8 mm
|
0.665 in
16.9 mm
|
||
$0.1349 - $0.7813 | 168000 In stock |
1.004 in
25.5 mm
|
Natural
|
0.697 in
17.7 mm
|
0.472 in
12.0 mm
|
||
ECM38A | $0.1448 - $0.8381 | 37176 In stock |
1.752 in
44.5 mm
|
Natural
|
1.48 in
37.6 mm
|
0.748 in
19.0 mm
|
|
$0.0434 - $0.2516 | 78950 In stock |
0.937 in
23.8 mm
|
Natural
|
0.669 in
17 mm
|
0.530 in
13.5 mm
|
||
$0.1172 - $0.6785 | 2099 In stock |
1.937 in
49.2 mm
|
Natural
|
1.654 in
42 mm
|
0.970 in
24.6 mm
|
||
$0.0754 - $0.4365 | 80000 In stock |
0.748 in
19 mm
|
Orange
|
0.677 in
17.2 mm
|
0.880 in
22.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.