Flat cable clamp with adhesive base that allows for quick and easy installation.Ideal for holding and routing cables, wires and cords. The foam that is on both sides of the clamp cushions and holds fiber and cables, preventing them from shifting or moving out of position.. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$5.5642 - $12.6105 | 100 In stock |
1.547 in
39.3 mm
|
|||||||||
FCWSF-29-19 | $5.0533 - $11.4532 | In production |
1.24 in
31.5 mm
|
||||||||
FCWSF-50-19 | $6.6684 - $15.1135 | 1100 In stock |
2.488 in
63.2 mm
|
||||||||
FCWSF-30-19 | $5.056 - $11.459 | In production |
1.24 in
31.5 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue