Menu Search

Flat Cable Clamp - Adhesive Mount, Hinged, with Tension

In stock

A Flat Cable Clamp, also known as a Cable Tension Clamp, provides tension to flat ribbon cable to ensure stability. Part of our adhesive clamp range, the Tension Cable Clamp features an adhesive base for quick mounting.

  • Color: Natural
  • Material: Nylon 6/6
  • UL94 V2 Flame Resistance rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Color Mounting Method View
$1.1313 - $3.0568 500 In stock
Natural
Adhesive
TFCC-50-01 $1.6026 - $3.5609 9000 In stock
Natural
Adhesive
TFCC-30-01 $1.2821 - $2.8487 37700 In stock
Natural
Adhesive
Flat Cable Clip - Natural ; Inside Width 54.1 mm | 2.130 in

TFCC-40-01

Price Range
$3.0568 - $1.1313

Stock Levels
500 In stock
Attributes
  • Base Length
    2.638 in
  • Base Width
    0.622 in
  • Inside Width
    2.126 in
  • Overall Height
    0.622 in
  • Adhesive Type
    Acrylic
Flat Cable Clip - Natural ; Inside Width 65.3 mm | 2.570 in

TFCC-50-01

Price Range
$3.5609 - $1.6026

Stock Levels
9000 In stock
Attributes
  • Base Length
    3.087 in
  • Base Width
    0.74 in
  • Inside Width
    2.567 in
  • Overall Height
    0.622 in
  • Adhesive Type
    Acrylic
Flat Cable Clip - Natural ; Inside Width 32 mm | 1.260 in

TFCC-30-01

Price Range
$2.8487 - $1.2821

Stock Levels
37700 In stock
Attributes
  • Base Length
    1.772 in
  • Base Width
    0.732 in
  • Inside Width
    1.26 in
  • Overall Height
    0.622 in
  • Adhesive Type
    Acrylic