Menu Search

Flat Cable Clamp - Adhesive Mount, Snap-Over

In stock

Snap Over Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base. Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Inside Width Inside Height View
$0.2665 - $0.3322 9000 In stock
0.205 in
0.110 in
$0.2665 - $0.3322 9000 In stock
0.150 in
0.102 in
$0.2917 - $0.3653 9000 In stock
0.189 in
0.102 in
$0.3273 - $0.4084 9000 In stock
0.189 in
0.102 in
$0.269 - $0.3348 9000 In stock
0.189 in
0.122 in
$0.2436 - $0.3071 9000 In stock
0.189 in
0.102 in
$0.2665 - $0.3322 8500 In stock
0.205 in
0.122 in
Flat Cable Clamp - Adhesive Mount, Snap-Over - Inside Width 5.2 mm | 0.205 in

WM-4A

Price Range
$0.3322 - $0.2665

Stock Levels
9000 In stock
Attributes
  • Base Length
    0.945 in
  • Depth
    0.472 in
  • Inside Height
    0.110 in
  • Inside Width
    0.205 in
  • Overall Height
    0.150 in
Flat Cable Clamp - Adhesive Mount, Snap-Over - Inside Width 3.8 mm | 0.150 in

WM-1A

Price Range
$0.3322 - $0.2665

Stock Levels
9000 In stock
Attributes
  • Base Length
    0.551 in
  • Depth
    0.472 in
  • Inside Height
    0.102 in
  • Inside Width
    0.150 in
  • Overall Height
    0.138 in
Flat Cable Clamp - Adhesive Mount, Snap-Over - Inside Width 4.8 mm | 0.189 in

WM-5A

Price Range
$0.3653 - $0.2917

Stock Levels
9000 In stock
Attributes
  • Base Length
    0.945 in
  • Depth
    0.472 in
  • Inside Height
    0.102 in
  • Inside Width
    0.189 in
  • Overall Height
    0.142 in
Flat Cable Clamp - Adhesive Mount, Snap-Over - Inside Width 4.8 mm | 0.189 in

WM-2A

Price Range
$0.4084 - $0.3273

Stock Levels
9000 In stock
Attributes
  • Base Length
    0.945 in
  • Depth
    0.472 in
  • Inside Height
    0.102 in
  • Inside Width
    0.189 in
  • Overall Height
    0.142 in
Flat Cable Clamp - Adhesive Mount, Snap-Over - Inside Width 4.8 mm | 0.189 in

WM-6A

Price Range
$0.3348 - $0.269

Stock Levels
9000 In stock
Attributes
  • Base Length
    0.945 in
  • Depth
    0.472 in
  • Inside Height
    0.122 in
  • Inside Width
    0.189 in
  • Overall Height
    0.161 in
Flat Cable Clamp - Adhesive Mount, Snap-Over - Inside Width 4.8 mm | 0.189 in

WM-3A

Price Range
$0.3071 - $0.2436

Stock Levels
9000 In stock
Attributes
  • Base Length
    0.787 in
  • Depth
    0.472 in
  • Inside Height
    0.102 in
  • Inside Width
    0.189 in
  • Overall Height
    0.142 in
Flat Cable Clamp - Adhesive Mount, Snap-Over - Inside Width 5.2 mm | 0.205 in

WM-7A

Price Range
$0.3322 - $0.2665

Stock Levels
8500 In stock
Attributes
  • Base Length
    0.945 in
  • Depth
    0.472 in
  • Inside Height
    0.122 in
  • Inside Width
    0.205 in
  • Overall Height
    0.161 in