Quantity | Unit price |
---|---|
1000 - 9999 | $0.5443 |
10000 - 24999 | $0.3959 |
25000 + | $0.3629 |
Overall Height | 6.7 mm |
---|---|
Overall Height | 0.264 in |
Adhesive Type | Acrylic |
Base Material | Acrylic-Based Adhesive |
Color | Natural |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | None |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.